chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM RKM 46-8M/S600 | TURCK - Your Global Automation Partner
Industrial Sensor Cable CPE-Kabelmantel
RSM RKM 46-8M/S600
Order ID no. U99-12814
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
8
Cable quality
CPE
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
10
Design
Extension Cable
Number of pins
4
Number of Pins
4
Voltage (V)
600
Key Features
Cable length (m)
8
Cable quality
CPE
In Stock
Price Group
K1
List Price
300,57 €
home
Turck-Shop
Connectivity
Cordsets
RSM RKM 46-8M/S600
Item Total
300,57 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support