chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM RKM 50-6M/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS-DP power cable PUR cable jacket
RSM RKM 50-6M/S90
Order ID no. U99-12831
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-40
Application
Power
Approvals
CSA, UL
Cable color
Yellow
Cable diameter (mm)
7.2
Cable length (m)
6
Cable quality
TPU
Core cross-section (mm²)
0.82
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
9
Design
Extension Cable
Number of pins
5
Number of Pins
5
Plug body
Plastic
Voltage (V)
600
Key Features
Cable length (m)
6
Cable quality
TPU
In Stock
Price Group
K1
List Price
120,45 €
home
Turck-Shop
Connectivity
Cordsets
RSM RKM 50-6M/S90
Item Total
120,45 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support