SLSE30-750P4NTSLSE30-750P4NT EZ-SCREEN EMITTER; 30 mm Resolution; Range: 0.1 to 18 m (4 INCH to 60FT); Height: 750 mm (29.5 INCH); Response Time:3807115
TL70GBYRQTL70 Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Green B3807122
WLS27XGYR3S-0850DS24QWLS27 Three Segment Light Strip; Length: 850 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Green, Yellow, R3806991
S22AMTSBXDTS22 Pro Touch Series: 1-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: Bipolar, NO, Moment3807189
WLS15CWA0220DSQPWLS15 Dual Color Light Strip; Length: 220 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Amber; Cascadable3807166
WLS15CWA0360DSQPWLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Amber; Cascadable3807168