HLS27DWY0570CHLS27 Hazardous Location Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3808361
WLS28-2XWR-710DXQWLS28-2 Work Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White (100 percent), Red (100 perc3808281
QS18VP6DL-RJ11-2MWORLD-BEAM QS18 Series: Diffuse; Range: 600 mm; Input: 10-30 V dc; Output: Complementary Solid State PNP; 2 m (6.5 ft) RJ11 Cable3808102
WLB72IZCW2400D25ACTWLB72 Inspection Light Bar; Length: 2400 mm; Environ. Rating: IP20; Voltage: 120-277 V ac; 0-10 V dc Analog Dimming;; Color: Dayligh3808268
TL50BLGGYYQTL50BL Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green Gre3808357
TL70BGRAQ8TL70 Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors3808356
TL50BLR1AOSIBeacon Tower Light: 1-Color Sealed; Omni-directional Continuous Audible Indicator Adjustable Intensity; Voltage: 12-30 V dc or 24 V3808329
HLS27DWY1130CHLS27 Hazardous Location Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whi3808296
TL50PBL4AOSTL50 Pro Tower Light with Sealed Omni-directional Audible, Beacon Black Housing: 4 Segment; Voltage: 10-30 V dc; Environ. Rating: IP3808365
SSA-MBK-EEC6Bracket: E-STOP Mounting Hub Bracket; Right Angle; Extended Front Panel; Three 30 mm Holes; Black; Modified Hole Pattern3808266
ACC-WLB72-CSR-5Nylon Cable Strain Relief Fitting for WLB72 (5 pack); 1/2 NPT Thread with O-Ring and Locking Nut; Suitable for 4.3-11.4 mm cable dia3808290
WLS15XDW0360DSC30WLS15 Work Light Strip; Diffused Window; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Daylight Whit3808155