Q20NDVSWORLD-BEAM Q20 Series: Small Spot Diffuse (Red); Range: 250 mm; Input 10-30 V dc; Output: Complementary Solid State NPN; 2 m (6.5 ft3806760
TL70YALQTL70 Tower Light, Black Housing: 1-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; C3806777
WLS15CWR0220DSQPWLS15 Dual Color Light Strip; Length: 220 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Red; Cascadable;3806927
WLS15CWR0360DSC2WLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Red; Cascadable;3806949
WLS15CWR0220DSC2WLS15 Dual Color Light Strip; Length: 220 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Red; Cascadable;3806933
K30APT2WBF2QK30 Series EZ-LIGHT: 2-Input-Color Touch Sensor Gen 2; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Col3806860
LMBWLB32-U-180SBracket: For Use with WLB32; 180 Degree Rotation; Set of Two; Bracket Surface Mount WLB32 Cast 6.4 mm Clearance Hole3806905