TL70WRQTL70 Tower Light; Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: White Red; E3809843
TTR838RPSD5T-1.0Q3-CTRTTR Series 5 Beam Sensor Array 33.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809857
TTR533RPSD3T-1.0Q3-CTRTTR Series 3 Beam Sensor Array 21.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809855
TTR991RPSD6T-1.0Q3-075TTR Series 6 Beam Sensor Array 39.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809858
TTR533RPSD3T-1.0Q5-CTRTTR Series 3 Beam Sensor Array 21.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809859
WLS15HCDW0640LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 640 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809894
TTR991RPSD6T-1.0Q5-075TTR Series 6 Beam Sensor Array 39.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809862
WLS15HXDW0360LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809882
WLS15HXDW0640LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 640 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809890
WLS15HXWW0360LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809884
TL50CORYGAOSIQCompact Tower Light: 4-Color; Omnidirectional Continuous Audible Indicator w/Intensity Adjust; Voltage: 12-30 V dc or 24 V ac; Envir3809873