SLLVR23-1330EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1330 mm (52.4 in.); Housing: Yellow; Connection:3804068
SLLVR23-910EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 910 mm (35.8 in.); Housing: Yellow; Connection: R3804064
TL50GYRAOSKCQTower Light IO-Link Series: Gray Housing; 3-Color Omnidirectional; Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP63804166
WLS27XGB-285DSQWLS27 Dual Color Light Strip; Length: 285 mm;; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: Green (100 percent), B3804127
SLLVR23-350EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 350 mm (13.8 in.); Housing: Yellow; Connection: R3804061
SLLVR23-630EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 630 mm (24.8 in.); Housing: Yellow; Connection: R3804063
SLLVP23-910EZ-SCREEN LS BASIC, Pair; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 910 mm (35.8 in.); Housing: Yellow; Connection: Remov3804078
TL70GBYRALQTL70 Tower Light, Black Housing: 4-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; C3803869
WLB32ZC1130EQMBWLB32 Work Light Bar; No switch high intensity; Length: 1130 mm; Voltage: 85-264 V ac; Environmental Rating: IP50; Color: White; Cas3804092
SLM120N6QPMASLM Series: Rugged Nickel Plated Metal Fixed-Distance Slot Sensor; Slot Width: 120 mm; Input 10-30 V dc; Output: NPN; 6 inch (150 mm3804148
SLLVP23-420EZ-SCREEN LS BASIC, Pair; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 420 mm (16.5 in.); Housing: Yellow; Connection: Remov3804076