SSA-EB1PL-12ED1Emergency Stop: Flush Mounting 40mm Push Button; Environmental Rating: IP65; Lighted; Color: Red Solid; 2 N.C. Safety Contacts; 1 N.3803814
K30APT2FWYF2QPK30 Series EZ-LIGHT: 2-Input-Color Touch Sensor Gen 2 FDA;; Voltage: 12-30 V dc; Housing: FDA Copolyester; IP67 IP69K; Input: PNP (N3803592
SG-TL70-RGB14CTL70 Light Module; 14-color RGB; Voltage: 12-30 V dc; Environmental Rating: IP65; Steady On/Flashing; Gray Housing3803733
TL50BLZR2CBeacon Tower Light, Gray Housing: 1-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red flash; 2 m (6.53804037
SLLVE23-1050EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1050 mm (41.3 in.); Housing: Yellow; Connection: R3804054
SLLCP14-1610-B16EZ-SCREEN LS Cascade, Pair; Resolution: 14 mm; Range: 12 m (40 ft); Defined Area: 1610 mm (63.4 in.); Housing: Yellow; Connection: R3804009
WLS27CWYRXX3-0285DS24QWLS27 Multicolor Light Strip; Length: 285 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: White, Yellow, Red3803970
SLLVE23-1330EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1330 mm (52.4 in.); Housing: Yellow; Connection: R3804058
SSA-EB1PL-12ECQ8-WCSSA-EB1 30 mm Mount Emergency Stop Push Button; Red-Solid illuminated base; 40 mm Actuator; IP65; Contacts: 2NC/1NO-PNP; M12 8-pin Q3803637
TL70RGYQPTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Gre3804050
PGIRS66U-15Plastic Fiber Group Array; Opposed Mode; 15 mm Fiber Array 59X 0.25 mm Core; Die Cast Rectangular Housing with Coupled 2 m 1.5 mm Co3804016
SLLVE23-1260EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1260 mm (49.6 in.); Housing: Yellow; Connection: R3804056