SLLVR23-1260EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1260 mm (49.6 in.); Housing: Yellow; Connection:3804067
TL70WBYRGALQTL70 Tower Light; Black Housing: 5-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Co3804141
SLLVE23-1190EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1190 mm (46.9 in.); Housing: Yellow; Connection: R3804055
SLLCP14-630-B16EZ-SCREEN LS Cascade, Pair; Resolution: 14 mm; Range: 12 m (40 ft); Defined Area: 630 mm (24.8 in.); Housing: Yellow; Connection: Re3803734
SLLVE23-1820EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1820 mm (71.7 in.); Housing: Yellow; Connection: R3804060
TL50GRBAOSKQTower Light IO-Link Series: 3-Color Omni-directional; Audible Indicator Voltage: 12-30 V dc; Environmental Rating: IP67; Colors: Gre3804156
SLLVP23-1540EZ-SCREEN LS BASIC, Pair; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1540 mm (60.6 in.); Housing: Yellow; Connection: Remo3804083
WLS28-2CGR-1130L25SQWLS28-2 Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: Green (100 percent);3803905
S18LWBOPQPS18 EZ-LIGHT - 18 mm - IP67; Three Color: White Blue Orange; 10-30 V dc PNP Input; 6 Inch 4 Pin Euro Pigtail3803928
SLLVR23-1330EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1330 mm (52.4 in.); Housing: Yellow; Connection:3804068