RLS27XWGRXX3-1700S24QPRLS27 Multicolor Light Strip: Clear Window; 1700 mm. 24 V dc; IP67 IP69K. WGR; Non-Cascadable. 150 mm (6 in) 4-pin M12 Pigtail QD3812931
TL50BLGYRBAOSIQBeacon Tower Light: 4-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rat3812819
RLS27XWGRXX3-1130S24QPRLS27 Multicolor Light Strip: Clear Window; 1130 mm. 24 V dc; IP67 IP69K. WGR; Non-Cascadable. 150 mm (6 in) 4-pin M12 Pigtail QD3812930
BWA-DEK-001Poly PBT Blend Enclosure; with DIN rail & 4 holes with glands & vent; External Size: 8.33 in x 6.36 in x 3.94 in; Internal Size: 7.53812876
RLS27XWGRYB5-285S24QPRLS27 Multicolor Light Strip: Clear Window; 1130 mm. 24 V dc; IP67 IP69K. WGR; Non-Cascadable. 150 mm (6 in) 4-pin M12 Pigtail QD3812939
TL50WROBYGQTower Light: 6-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: White Red Orange3813019
TL50PS3Q-25XTL50 Pro Select Tower Light; 3 Segment; Voltage: 12-30 V dc; Environ. Rating: IP65; Colors: Green Yellow Red; 5-Pin M12 Quick Discon3812994