TL70ALTTL70 Tower Light; Black Housing: Loud Audible Indicator Only; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Audib3807330
K50LIWYXPQK50LI Series EZ-LIGHT: 2-Color Hazardous Area Indicator; Protection Type: Ex ia - Intrinsically Safe; Voltage: 8-30 V dc; Housing: P3807302
TL50ZRBOGYTL50 Tower Light: 5-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red Blue Orange Green Yellow; 2 m (63807374
TL70ROWBGATTL70 Tower Light; Black Housing: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors3807379
Q20NDVS W/30WORLD-BEAM Q20 Series: Small Spot Diffuse (Red); Range: 250 mm; Input 10-30 V dc; Output: Complementary Solid State NPN; 9 m (30 ft)3807429
TL70BALQTL70 Tower Light, Black Housing: 1-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; C3807631
TL70DXN9GRALQTL70 Wireless Tower Light, 900 MHz, Black Housing: 2-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65;3807441
TL30BGWXXXNXQDTL30 Basic Tower Light; Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Green3807721
TL30BRGBYXNXC1TL30 Basic Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Red Gr3807536
TL50RYGWAOSCQTower Light; Gray Housing: 4-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmen3807589
WLS28-2CWGRYB5-0285L25S24QWLS28-2 5 Color Light Strip; Length: 285 mm; Voltage: 24 V dc; Environmental Rating: IP67/IP69K; Colors: White Green Red Yellow Blue3807852
SOLUTIONSKIT9-THWireless Temperature and Humidity Solutions Kit 900 MHz; 14 in x 12 in Polycarbonate Enclosure; DXM700 (Pre-programmed for Temperat3807795