TL70RGBTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Gre3803907
S22ALTSGRHQPS22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: Bipolar, NO, Latchi3804263
S22RMTSGRHQS22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: Bipolar, NC, Moment3804268
S22RMTFGRHTS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Output: Bipolar, NC, Mome3804288
QT50R-SG-AFHR-Gage Series Radar Sensor; Adjustable Field; Outputs: Bipolar: 1 NPN; 1 PNP; Supply Voltage:12-30 V dc; Range: 2.0 - 24 m; 2 m Cabl3804209
S22AMTSGRCQPS22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input/Output: Bimodal, NO,3804294
WLS27CGYRXX6-0285DS24QWLS27 Multicolor Light Strip; I/O Block Control; Length: 285 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors:3804341
S22AMTSGRCS22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input/Output: Bimodal, NO,3804300
S22RMTSRGB7QPS22 Pro Touch Series: 7-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input/Output: Bimodal, NC,3804248
DX80N9Q45RDL-QDWireless Q45 Remote Device Node; Two Dry Contact or One Namur Input 900 MHz 1 W; Female Euro Connector3804541