SLPVAR14-270EZ-SCREEN Low Profile BASIC, Receiver; Resolution: 14 mm; Response (Tr): 10.5 ms; Beams: 27; Range: 0.1 to 4 m (4 in to 13.1 ft); He3805346
S18DLGXRPQS18 Daylight Visible EZ-LIGHT - 18 mm - IP67; Two Color: Green Red; 10-30 V dc PNP Input; Euro 4-pin Integral Connector3805309
TL30BGRBXXAXQDTL30 Basic Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3805414
K30APT2BWYF2QPK30 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2;; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Co3805470
TL50HRAOS3IQHigh Intensity Tower Light: 1-Color Sealed; Omni-directional Pulsed Audible Indicator with Intensity Adjust; Voltage: 18-30 V dc or3805477
SLPVAE25-550EZ-SCREEN Low Profile BASIC Emitter; Resolution: 25 mm Response (Tr): 11 ms; Beams: 28; Range: 0.1 to 4 m (4 in to 13.1 ft); Height3805363
TL30BYWBXXNXC1TL30 Basic Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Yellow3805376
SLPVAE25-690EZ-SCREEN Low Profile BASIC, Emitter; Resolution: 25 mm Response (Tr): 12.5 ms; Beams: 35; Range: 0.1 to 4 m (4 in to 13.1 ft); Heig3805362
TL30BGYXXXNXC1TL30 Basic Tower Light; Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Green3805373