TL50GYRAKCQTower Light IO-Link Series: Gray Housing; 3-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green3803639
PIA26UHFM13X7Plastic Fiber, Opposed Mode; Core Dia.: 0.5 mm; Fiber Length 2 m; Side Exit Flat Pack 13 mm X 7 mm; DuraBend, Free cut3803667
TL70GYBRAQTL70 Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3803796
EZLSA-MBK-HTE-2EZ-SCREEN LS Accessory Bracket for IP69k LS; Includes Two Hygienic Stainless Steel Brackets and Hardware; Rotation: 360 Degrees; Cas3803741
K50ABT2YGHQK50 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3803776
EZLSA-HTE-R23-1050EZ-SCREEN LS; Receiver; 1050 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 1050 mm (194.4 in.); Housing: Yellow; Connec3803832
K30APT2FWYF2QPK30 Series EZ-LIGHT: 2-Input-Color Touch Sensor Gen 2 FDA;; Voltage: 12-30 V dc; Housing: FDA Copolyester; IP67 IP69K; Input: PNP (N3803592
TL70ALTL70 Tower Light; Black Housing: Loud Audible Indicator Only; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Audib3802400