TTR533RPSD3T-1.0Q3-CTRTTR Series 3 Beam Sensor Array 21.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809855
TTR991RPSD6T-1.0Q3-075TTR Series 6 Beam Sensor Array 39.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809858
TTR533RPSD3T-1.0Q5-CTRTTR Series 3 Beam Sensor Array 21.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809859
WLS15HCDW0640LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 640 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809894
TTR991RPSD6T-1.0Q5-075TTR Series 6 Beam Sensor Array 39.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809862
WLS15HXDW0360LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809882
WLS15HXDW0640LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 640 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809890
WLS15HCWW0640LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 640 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809895
WLS15HCWW0360LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809887
WLS15HCWW1200LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 1200 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color:3809911