TTR500BMSB5B-2.0FL-CTRTTR Series 5 Beam Sensor Array 19.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 303810088
SLLE23-2100L-SEZ-SCREEN LS, Emitter; Resolution: 23 mm; Range: 10 m (32.8 ft); Defined Area: 2100 mm (82.7 in.); Housing: Yellow; Connection: Remo3810386
SLLR23-2380L-SEZ-SCREEN LS, Receiver; Resolution: 23 mm; Range: 10 m (32.8 ft); Defined Area: 2380 mm (93.7 in.); Housing: Yellow; Connection: Rem3810385
LMB22LPCBracket: Right Angle, Low Profile; Fits M22 Base; 300 Series Stainless Steel LMBPTL110C Clamp Bracket Attached3810181
SAB-1143AP1LP3-Q5EWORLD-BEAM QS18 Series: 3 Beam Sensor Array; Polarized Retro; Range: 1m; Input: 10-30 V dc; Outputs: PNP Light Operate; Euro 150 mm3809975
SLLR23-2100L-SEZ-SCREEN LS, Receiver; Resolution: 23 mm; Range: 10 m (32.8 ft); Defined Area: 2100 mm (82.7 in.); Housing: Yellow; Connection: Rem3810384
TTR305BMSB3T-2.0FL-CTRTTR Series 3 Beam Sensor Array 12.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc; 23810319
PSWB-24-1DC Power Supply - Wall Mount; Input: 100 -240 V ac 50/60 Hz: Multi-blade outlet plug; Output: 24 V dc 1A: 2 m (6.5 ft) Barrel Jack C3810388
TTR1295RPSD7T-1.0Q5-CTRTTR Series 7 Beam Sensor Array 50.1 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3810096