RI360P1-QR14-ELU4X2-0.3-RS5/S97inductieve hoeksensor met analoge uitgang voor toepassingen in voertuig-boordnetten1590856UitgangstypeAbsoluut singleturnAsdiameter D (mm)6 mm, 6.35 mmAstypeblind gat as
RI360P1-QR14-ELIU5X2-0.3-RS5Miniatuurencoder Met analoge uitgang1590854UitgangstypeAbsoluut singleturnAsdiameter D (mm)6 mm, 6.35 mmAstypeblind gat as
RI360P1-DSU35TC-ELI-EXIinductieve hoeksensor Met analoge uitgang1593015UitgangstypeAbsoluut singleturn
RI360P0-EQR24M0-INCRX2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 1 … 5000 ppr1590912UitgangstypeincrementeelAsdiameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmAstypeHolle as
RI360P1-QR14-ELIU5X2Miniatuurencoder Met analoge uitgang1590853UitgangstypeAbsoluut singleturnAsdiameter D (mm)6 mm, 6.35 mmAstypeblind gat as
RI360P0-EQR24M0-IOLX2-H1141contactloze encoder met roestvaststalen behuizing IO-Link1590978UitgangstypeAbsoluut-semi-multiturnAsdiameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmAstypeHolle as
RI360P0-QR24M0-CNX4-2H1150Contactloze encoder CANopen1590914UitgangstypeAbsoluut singleturnAsdiameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmAstypeHolle as