REI-E-114I15E-2B500-H1181Incrementele encoder100018918UitgangstypeincrementeelFlensdiameter (mm)63Asdiameter D (mm)15 mmAstypeHolle as
RI360P1-QR20-LU4X2-0.5-AMP01-3P-1Miniatuurencoder Met analoge uitgang100019423UitgangstypeAbsoluut singleturnAsdiameter D (mm)6 mm, 6.35 mmAstypeblind gat as
RI360P0-EQR24M0-5000X2-H1181contactloze encoder met roestvaststalen behuizing Incrementeel: 5000 ppr100020403UitgangstypeincrementeelAsdiameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmAstypeHolle as
REI-12H14E-4B1024-H1181Incrementele encoder100025655UitgangstypeincrementeelFlensdiameter (mm)63Asdiameter D (mm)14 mmAstypeHolle as
REI-12H12E-2B64-H1181/N95Incrementele encoder100025888UitgangstypeincrementeelFlensdiameter (mm)63Asdiameter D (mm)12 mmAstypeHolle as
RI360P0-QR24M0-ELIU5X2LD-H1151Contactloze encoder Analoog100029756UitgangstypeAbsoluut singleturnAsdiameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmAstypeHolle as
RI360P1-QR20-LI2X2-H1141Miniatuurencoder Met analoge uitgang100004587UitgangstypeAbsoluut singleturnAsdiameter D (mm)6 mm, 6.35 mmAstypeblind gat as
RI60P1-QR20-LI2X2-H1141Miniatuurencoder Met analoge uitgang100004590UitgangstypeAbsoluut singleturnAsdiameter D (mm)6 mm, 6.35 mmAstypeblind gat as
REI-E-114I8T-2B512-H1181Incrementele encoder100011664UitgangstypeincrementeelFlensdiameter (mm)50.8Asdiameter D (mm)8 mmAstypeHolle as
REI-E-114I8T-2B1024-H1181Incrementele encoder100011666UitgangstypeincrementeelFlensdiameter (mm)50.8Asdiameter D (mm)8 mmAstypeHolle as
REI-E-111T8C-2B512-CIncrementele encoder100011955UitgangstypeincrementeelFlensdiameter (mm)40Asdiameter D (mm)8 mmAstypeMassieve as