SLPVAP25-270EZ-SCREEN Low Profile BASIC, Pair; Resolution: 25 mm; Response (Tr): 8 ms; Beams: 14; Range: 0.1 to 4 m (4 in to 13.1 ft ); Height:3805357
K50APFF100RYCQK50 C-Series EZ-LIGHT: 2-Color Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67; Range: 100 mm; Input: PNP (NO)3805304
SLPVAR14-270EZ-SCREEN Low Profile BASIC, Receiver; Resolution: 14 mm; Response (Tr): 10.5 ms; Beams: 27; Range: 0.1 to 4 m (4 in to 13.1 ft); He3805346
S18DLGXRPQS18 Daylight Visible EZ-LIGHT - 18 mm - IP67; Two Color: Green Red; 10-30 V dc PNP Input; Euro 4-pin Integral Connector3805309
TL30BGRBXXAXQDTL30 Basic Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3805414
K30APT2BWYF2QPK30 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2;; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Co3805470
K50LGRA1XPQK50 Series EZ-LIGHT: 2-Color Audible Indicator; Voltage: 18-30 V dc; Housing: Polycarbonate; IP50; Tone: Steady; Input: PNP; Colors:3805517
TL50HRAOS3IQHigh Intensity Tower Light: 1-Color Sealed; Omni-directional Pulsed Audible Indicator with Intensity Adjust; Voltage: 18-30 V dc or3805477
SLPVAE25-550EZ-SCREEN Low Profile BASIC Emitter; Resolution: 25 mm Response (Tr): 11 ms; Beams: 28; Range: 0.1 to 4 m (4 in to 13.1 ft); Height3805363