HLS27DWY1130CHLS27 Hazardous Location Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whi3808296
TL50PBL4AOSTL50 Pro Tower Light with Sealed Omni-directional Audible, Beacon Black Housing: 4 Segment; Voltage: 10-30 V dc; Environ. Rating: IP3808365
SSA-MBK-EEC6Bracket: E-STOP Mounting Hub Bracket; Right Angle; Extended Front Panel; Three 30 mm Holes; Black; Modified Hole Pattern3808266
WLS15XDW0360DSC30WLS15 Work Light Strip; Diffused Window; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Daylight Whit3808155
DQ12AP6FF30Q3WORLD-BEAM DQ12 Series: Fixed-Field; Range: 15 mm Cutoff; Input: 10-30 V dc; Output: LO (Light Operate) PNP; Pico(M8) 3-pin 150 mm3808400
DQ12AP6LVQ3WORLD-BEAM DQ12 Series: Retroreflective; Range: 3 m; Input: 10-30 V dc; Output: LO; 1 PNP; Pico(M8) 3-pin 150 mm (6 in) Pigtail QD;B3808397
TL50ZMOBYGTower Light: 5-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Magenta Orange Blue Yellow Green; 2 m (6.3808306
WLS28-2CWGRXX6-0850DS24QWLS28-2 3 Color Light Strip; I/O Block Control; Length: 850 mm; Voltage: 24 V dc; Environmental Rating: IP67/IP69K; Colors: White Gr3808388