BRT-2B-25Retroreflector: Round diameter 61mm Qty 25; Max Temp = 65 degree C; Plastic - Center Hole for Mounting3808863
TL70RGB14AQTL70 Tower Light; Black Housing: 14-color RGB, Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; S3809190
HLS27DWGRXX3-1130C24HLS27 Hazardous Location Multicolor Strip Light; Length: 1130 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809235
SMBQ76FAM12Bracket: Kit for 12 mm (1/2 in) Rod Bracket Systems; for: Q76,; No Socket Head Cap Screw (SHCS) included3809215
HLS27DWYRXX3-430C24HLS27 Hazardous Location Multicolor Strip Light; Length: 430 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809238
HLS27DGYRXX3-285C24HLS27 Hazardous Location Multicolor Strip Light; Length: 285 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: Green,3809245
HLS27DWYRXX3-570C24HLS27 Hazardous Location Multicolor Strip Light; Length: 570 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809239
HLS27DWGRXX3-710C24HLS27 Hazardous Location Multicolor Strip Light; Length: 710 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809232
HLS27DWGRXX3-285C24HLS27 Hazardous Location Multicolor Strip Light; Length: 285 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809229
HLS27DWGRYB5-285C24HLS27 Hazardous Location Multicolor Strip Light; Length: 285 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809253
HLS27DGRX2S-285C24HLS27 Hazardous Location Two Segment Strip Light; Length: 285 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67;; Colors: Green3809260