chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VBRK4.4-2PSG3M-0.6/0.6/TX1051 | TURCK - Your Global Automation Partner
2-Way Splitter Y-Splitter with Cable, Female M12 × 1 - 2x Male M8 × 1
VBRK4.4-2PSG3M-0.6/0.6/TX1051
Order ID no. 6631438
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.3
Cable length (m)
0.6
Cable quality
PUR
Connector A
Female, M12 x 1, Straight
Connector B
2 x Male, M8 x 1, Straight
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Y-splitter with cable
Number of pins
4
Number of Pins
3
Number of Ports
2
Plug body
Plastic
Key Features
Design
Y-splitter with cable
In Stock
Price Group
K1
List Price
40,22 €
home
Turck-Shop
Connectivity
2-Way Splitters
VBRK4.4-2PSG3M-0.6/0.6/TX1051
Item Total
40,22 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support