chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSWS4M-RJ45S-4414-1M/TS5001 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
PSWS4M-RJ45S-4414-1M/TS5001
Order ID no. 100002333
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
4.8
Cable length (m)
1
Cable quality
PUR
Connector A
Male, M8 x 1, Angled
Connector B
Male, RJ45, Straight
Core cross-section (mm²)
0.15
Coupling nut/screw material A
Zinc
Current (A)
3
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
42
home
Turck-Shop
Connectivity
Cordsets
PSWS4M-RJ45S-4414-1M/TS5001
Key Features
Cable length (m)
1
Cable quality
PUR
In Stock
Price Group
K2
List Price
41,69 €
Item Total
41,69 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support