chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSW-RK232-577-2M/C11333 842 406 117 | TURCK - Your Global Automation Partner
Bus Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket, Thin
RSSW-RK232-577-2M/C11333 842 406 117
Order ID no. 6603619
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
UL
Cable color
Gray
Cable diameter (mm)
8.4
Cable quality
PVC
Core cross-section (mm²)
0.32
Network protocol
CANopen, DeviceNet
Voltage (V)
250
Key Features
Cable quality
PVC
home
Turck-Shop
Connectivity
Cordsets
RSSW-RK232-577-2M/C11333 842 406 117
In Stock
Price Group
K1
List Price
54,17 €
Item Total
54,17 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support