chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
3842 410 032WSSW456-3M/C1284/BOSCH | TURCK - Your Global Automation Partner
PROFIBUS Cable PUR Cable Jacket
3842 410 032WSSW456-3M/C1284/BOSCH
Order ID no. 6603872
In Stock
Item Total
65,41 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
3842 410 032WSSW456-3M/C1284/BOSCH
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
7.9
Cable quality
PUR
Core cross-section (mm²)
0.34
Network protocol
PROFIBUS-DP
Key Features
Cable quality
PUR
Price Group
K1
List Price
65,41 €
Contact Support