chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VAS02-Z80E-5/TXL2488 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector A type Connection Cable
VAS02-Z80E-5/TXL2488
Order ID no. 6606661
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
6.4
Cable length (m)
5
Cable quality
PUR
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Number of pins
2+PE
Plug body
Plastic
Voltage (V)
24
Key Features
Cable length (m)
5
Cable quality
PUR
In Stock
Price Group
K2
List Price
70,29 €
home
Turck-Shop
Connectivity
Cordsets
VAS02-Z80E-5/TXL2488
Item Total
70,29 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support