chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKS12T-0.32-RSS12T/TX2500 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
RKS12T-0.32-RSS12T/TX2500
Order ID no. 6630338
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable length (m)
0.32
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, A-coded
Connector B
Male, M12 x 1, Straight, A-coded
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
12
Number of Pins
12
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
30
Key Features
Cable length (m)
0.32
Cable quality
PUR
In Stock
Price Group
K1
List Price
74,82 €
home
Turck-Shop
Connectivity
Cordsets
RKS12T-0.32-RSS12T/TX2500
Item Total
74,82 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support