chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG4M-70/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator-, Sensor- und Versorgungsleitung / PUR Anschlussleitung
PKG4M-70/TXL
Order ID no. 6639318
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power, Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.5
Cable length (m)
70
Cable quality
PUR
Connector A
Female, M8 x 1, Straight
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
4
Plug body
Plastic
Special features
Suitable for drag chain use
Key Features
Cable length (m)
70
Cable quality
PUR
In Stock
Price Group
H1
List Price
121,68 €
home
Turck-Shop
Connectivity
Cordsets
PKG4M-70/TXL
Item Total
121,68 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support