chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
3857161 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) Extension Cable
3857161
Order ID no. 6932531
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable quality
TPU
Core cross-section (mm²)
0.52
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
7
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Number of pins
5
Number of Pins
5
Plug body
Plastic
Voltage (V)
300
Key Features
Cable quality
TPU
In Stock
Price Group
D1
List Price
158,61 €
home
Turck-Shop
Connectivity
Cordsets
3857161
Item Total
158,61 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support