chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC12T-2-CS19.121/TXL-BV13125001 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Extension cable Extension Cable
RKC12T-2-CS19.121/TXL-BV13125001
Order ID no. 6932705
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
5.4
Cable length (m)
2
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, A-coded
Connector B
Male, M12 x 1, A-coded
Core cross-section (mm²)
0.14
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
1.5
Design
Extension Cable
Number of pins
12
Number of Pins
19
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
30
Key Features
Cable length (m)
2
Cable quality
PUR
In Stock
Price Group
K1
List Price
176,56 €
home
Turck-Shop
Connectivity
Cordsets
RKC12T-2-CS19.121/TXL-BV13125001
Item Total
176,56 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support