chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKS12T-3-RSS12T/TX2600 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
RKS12T-3-RSS12T/TX2600
Order ID no. 6935163
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable length (m)
3
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, A-coded
Connector B
Male, M12 x 1, Straight, A-coded
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
12
Number of Pins
12
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
30
Key Features
Cable length (m)
3
Cable quality
PUR
In Stock
Price Group
K1
List Price
127,26 €
home
Turck-Shop
Connectivity
Cordsets
RKS12T-3-RSS12T/TX2600
Item Total
127,26 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support