chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RYM RKM 46-2M/S101/CS11786 | TURCK - Your Global Automation Partner
PUR cable jacket
RYM RKM 46-2M/S101/CS11786
Order ID no. U-17326
In Stock
Item Total
106,93 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RYM RKM 46-2M/S101/CS11786
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Cable color
Yellow
Cable diameter (mm)
7.24
Cable length (m)
2
Cable quality
TPE
Coupling nut/screw material B
Brass
Current (A)
10
Design
Extension Cable
Number of Pins
4
Special features
High Flex/C-track cable
Voltage (V)
600
Key Features
Cable length (m)
2
Cable quality
TPE
Price Group
K1
List Price
106,93 €
Contact Support