chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RK 4.22T-0.5-RSM 40/CS11119 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply line, male 7/8” 4-pin on female M12 4-pin Special pinning for the connection of the wireless
RK 4.22T-0.5-RSM 40/CS11119
Order ID no. U-67573
home
Home
Loading...
Technical Data
Downloads
Cable color
Gray
Cable diameter (mm)
5.1
Cable length (m)
0.5
Cable quality
PVC
Connector A
Female, M12 x 1, Straight
Connector B
Male, 7/8″-16 UN, Straight
Core cross-section (mm²)
0.5
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
250
Key Features
Cable length (m)
0.5
Cable quality
PVC
In Stock
Price Group
K1
List Price
57,20 €
Item Total
57,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RK 4.22T-0.5-RSM 40/CS11119
Contact Support