chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSV RKV 5728-5M/CS11338 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) TPE Cable Jacket
RSV RKV 5728-5M/CS11338
Order ID no. U3-01077
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable color
Black
Cable length (m)
5
Cable quality
TPE
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Stainless Steel
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Number of Pins
5
Plug body
Plastic
Voltage (V)
300
Key Features
Cable length (m)
5
Cable quality
TPE
In Stock
Price Group
D1
List Price
252,78 €
home
Turck-Shop
Connectivity
Cordsets
RSV RKV 5728-5M/CS11338
Item Total
252,78 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support