chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS15PXRGB0360DSQP-814734 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLS15PXRGB0360DSQP-814734
Order ID no. 3814734
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
360 mm x 30,6 mm x 15,5 mm
Electrical connection
Cable with connector
Function
Linear light
Housing material
Metal/plastic
Housing quality
AL
Housing surface
Anodized
Light type
RGB
Protection class
IP67
Key Features
Light type
RGB
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS15PXRGB0360DSQP-814734
In Stock
Price Group
F3
List Price
211,25 €
Item Total
211,25 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support