chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
PS311-1A-06-LI2UPN8-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure sensor
PS311-1A-06-LI2UPN8-H1141
Order ID no. 100003706
home
Home
Loading...
Technical Data
Downloads
CAD
Communication protocol
IO-Link
Connector type
M12 x 1
Design
With display
Dimensions (L x W x H)
103 mm x 38 mm x 50,2 mm
Display
4-digit 12-segment display, rotatable by 180°, red or green
Electrical output
Current output (3-wire), IO-Link, Switching output, Voltage output (3-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5
Output function
PNP/NPN
Process connection
G 3/4″ male thread, front-flush
Protection class
IP66, IP67, IP69K
Switching element function
NO/NC
home
Turck-Shop
Others
PS311-1A-06-LI2UPN8-H1141
In Stock
Price Group
G1
List Price
679,09 €
Item Total
679,09 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support