- Ambient temperature max. (°C)
- 80
- Ambient temperature min. (°C)
- -40
- Communication protocol
- IO-Link
- Connector type
- M12 x 1
- Design
- With display
- Dimensions (L x W x H)
- 103 mm x 38 mm x 50,2 mm
- Display
- 4-digit 12-segment display, rotatable by 180°, red or green
- Electrical output
- Current output (3-wire), IO-Link, Switching output, Voltage output (3-wire)
- Electrical connection
- Connector
- Housing material
- Stainless-steel/Plastic
- Housing quality
- 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5
- Materials (contact with media)
- Stainless steel 1.4404 (AISI 316L), Al₂O₃, FKM
- Media temperature max.
- 90
- Media temperature min. (°C)
- -40
- Output function
- PNP/NPN
- Pressure range
- 0...2,5 bar
- Pressure type
- Absolute pressure
- Process connection
- G 3/4″ male thread, front-flush
- Protection class
- IP66, IP67, IP69K
- Switching element function
- NO/NC