chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
TSS-2S-A-4-RSC4.234T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Superseal Connector Extension Cable
TSS-2S-A-4-RSC4.234T/TXL
Order ID no. 100003891
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Mobile Equipment
Cable color
Black
Cable diameter (mm)
5
Cable length (m)
4
Cable quality
PUR
Connector A
Female, Superseal, Straight
Connector B
Male, M12 x 1, Straight
Core cross-section (mm²)
0.75
Coupling nut/screw material B
Brass
Current (A)
8
Design
Extension Cable
Number of pins
2
Plug body
Plastic
Voltage (V)
24
home
Turck-Shop
Others
TSS-2S-A-4-RSC4.234T/TXL
Item Total
20,13 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K2
List Price
20,13 €