chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PT1R-1103-U3-H1143 | TURCK - Your Global Automation Partner
Pressure Transmitter With Voltage Output (3-Wire)
PT1R-1103-U3-H1143
Order ID no. 100004524
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Approvals
CE, cULus
Connector type
M12 x 1
Design
Without display
Electrical output
Voltage output (3-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Ceramic Al₂O₃
Media temperature max.
125
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
Analog output voltage
Pressure range
0...1 bar
Pressure type
Relative pressure
Process connection
1/4″ NPT-18 male thread
Protection class
IP69K
home
Turck-Shop
Others
PT1R-1103-U3-H1143
In Stock
Price Group
J1
List Price
151,97 €
Item Total
151,97 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support