chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI10-M18-LU3 | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
NI10-M18-LU3
Order ID no. 100008133
home
Home
Loading...
Technical Data
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Measuring range (mm)
2
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
home
Turck-Shop
Others
NI10-M18-LU3
In Stock
Price Group
E1
List Price
203,39 €
Item Total
203,39 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support