chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
LI25P1-QR14-LIU5X2-0.3-RS4/3GD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive linear position sensor With Analog Output, 3GD, Zone 2 (22)
LI25P1-QR14-LIU5X2-0.3-RS4/3GD
Order ID no. 100020985
home
Home
Loading...
Technical Data
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Connector type
M12 x 1
Design
Profile
Dimensions (L x W x H)
53,5 mm x 49 mm x 14 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Inductive
Measuring range (mm)
25
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
home
Turck-Shop
Others
LI25P1-QR14-LIU5X2-0.3-RS4/3GD
In Stock
Price Group
F1
List Price
265,10 €
Item Total
6 627,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support