chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSP56PKB-0.5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Versorgungsleitung - M12-Power Connection Cable
RSP56PKB-0.5/TXL
Order ID no. 100031023
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable length (m)
0.5
Connector A
Male, M12 x 1, Straight, K-coded
Coupling nut/screw material A
Brass
Design
Connection Cable
Number of pins
4+PE
Plug body
Plastic
Voltage (V)
600
In Stock
Price Group
K2
List Price
33,11 €
Item Total
33,11 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSP56PKB-0.5/TXL
Contact Support