chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT1V-2003-IOL-H1141 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT1V-2003-IOL-H1141
Order ID no. 100035906
home
Home
Loading...
Technical Data
Downloads
Electrical output
2 x switching output
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 x 1
Design
Without display
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Stainless steel 1.4016 (AISI 430)
Process connection
1/4″ NPT-18 male thread
Media temperature max.
135
Media temperature min. (°C)
-40
Pressure range
-1...1 bar
Operating voltage
DC
Output function
PNP/NPN
Pressure type
Relative pressure
Protection class
IP67
Switching element function
NO/NC
In Stock
Price Group
G1
List Price
€166.27
home
Turck-Shop
Others
PT1V-2003-IOL-H1141
Item Total
€166.27
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support