chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LI1500P0-Q25LM0-IOLCMX4-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LI1500P0-Q25LM0-IOLCMX4-H1141
Order ID no. 100037984
home
Home
Loading...
Technical Data
CAD
Design
Profile
Dimensions (L x W x H)
1558 mm x 35 mm x 25 mm
Electrical connection
Connector
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Housing surface
Anodized
Measuring range (mm)
1500
Quality active face
PA6-GF30
home
Turck-Shop
Others
LI1500P0-Q25LM0-IOLCMX4-H1141
In Stock
Price Group
F1
List Price
632,31 €
Item Total
632,31 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support