chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Pressure-Resistant Linear Position Sensor
LTX900M-F10-SSI2-GSF1-X3-H1161
Order ID no. 100039503
In Stock
Price Group
B1
List Price
€1,097.15
Item Total
€1,097.15
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Electrical connection
Connector
Connector type
M12 x 1
Design
Rod
Dimensions
1095,6 mm
Housing material
Metal
Housing quality
AL
Materials (contact with media)
Stainless steel
Measuring range (mm)
900
Medium
liquids
Operating voltage
DC
Measuring principle
Magnetostrictive
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Resolution
0.005 mm
home
Turck-Shop
Others
LTX900M-F10-SSI2-GSF1-X3-H1161