chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
CABLE 5701-250M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
DeviceNet Cable
CABLE 5701-250M
Order ID no. 100047240
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable color
Black
Cable diameter (mm)
6.9
Cable length (m)
250
Cable quality
PUR
Core cross-section (mm²)
0.25
Current (A)
4
Voltage (V)
250
In Stock
Price Group
K1
List Price
1 393,67 €
Item Total
1 393,67 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
CABLE 5701-250M
Contact Support