chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT3500PSIG-2105-U3-DT043P/R | TURCK - Your Global Automation Partner
Pressure Transmitter
PT3500PSIG-2105-U3-DT043P/R
Order ID no. 100047334
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Connector type
Deutsch DT04-3P
Design
Without display
Electrical output
Voltage output (3-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Stainless steel 1.4404 (AISI 316L)
Media temperature max.
125
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
Analog output voltage
Pressure range
34.47...241,32 bar
Pressure type
Relative pressure
Process connection
7/16″-20 UNF male thread
Protection class
IP69K
In Stock
Price Group
J1
List Price
151,97 €
home
Turck-Shop
Others
PT3500PSIG-2105-U3-DT043P/R
Item Total
151,97 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support