chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RJ45S-RJ45S-8814-55M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RJ45S-RJ45S-8814-55M
Order ID no. 100047950
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
8.9
Cable length (m)
55
Cable quality
PUR
Core cross-section (mm²)
0.14
Current (A)
0.5
Design
Extension Cable
Network protocol
Ethernet
Number of pins
8
Number of Pins
8
Plug body
Plastic
Voltage (V)
48
In Stock
Price Group
K2
List Price
287,10 €
home
Turck-Shop
Others
RJ45S-RJ45S-8814-55M
Item Total
2 871,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support