chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Pressure-Resistant Linear Position Sensor
LTX150M-F10-SSI2-GSF1-X3-H1161
Order ID no. 100048318
In Stock
Price Group
B1
List Price
895,86 €
Item Total
895,86 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Connector type
M12 x 1
Design
Rod
Dimensions
345,6 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
AL
Materials (contact with media)
Stainless steel
Measuring principle
Magnetostrictive
Measuring range (mm)
150
Medium
liquids
Operating voltage
DC
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Resolution
0.005 mm
home
Turck-Shop
Others
LTX150M-F10-SSI2-GSF1-X3-H1161