chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI14-M18-VP6X 15M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Switching Distance
NI14-M18-VP6X 15M
Order ID no. 100048334
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
15
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
14
Special features
Sn +
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
In Stock
Price Group
E1
List Price
138,60 €
home
Turck-Shop
Others
NI14-M18-VP6X 15M
Item Total
138,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support